TI Home > News Releases

News Releases

Texas Instruments Power Management Products Enhance Power Efficiency in LCD Displays

New Charge Pumps and Inductive Switch-Mode IC Integrate Power Management for Small and Large Form Factor LTPS and TFT LCDs

Sep 21, 2003

DALLAS (Sept. 21, 2003) - Building on its portfolio of products that enhance power efficiency in portable color displays, Texas Instruments Incorporated (TI) (NYSE: TXN) today announced two new triple output charge pumps for small low-temperature poly silicon (LTPS) liquid crystal displays (LCDs) in handheld battery-powered applications, and an inductive DC/DC power supply for thin-film transistor (TFT) LCDs in notebooks and LCD monitors. These new advanced power management integrated circuits (ICs) will help designers deliver innovative small and large form factor LCD applications with improved power efficiency and increased board savings.


TI´s integrated TPS65110 and TPS65111 triple output power supply charge pumps efficiently manage the three bias voltages required in most LTPS LCD displays used by PDAs, smart phones and digital cameras. In addition to high efficiency, the 4 mm x 4 mm devices come in QFN packages and provide extremely low 5 mV ripple at 5 mA (typical). Further simplifying design, the TPS65110 and TPS65111 feature internally set power-up and power-down sequencing and require only small ceramic capacitors for operation. (For more on the TPS65110 and TPS65111, see power.ti.com/sc03200a.)

Key Features of TPS65110 and TPS65111:

  • Triple Output Charge Pump (Vcc at 16 mA, Vdd at 2 mA, Vss at 1 mA) 
  • Small, 4x4 mm2 QFN-24 Package 
  • Input Voltage Range of 2.4 V to 5.5 V 
  • Fixed Output Voltages: TPS65110 - 3.3 V, 7.5 V, -2.7 V,  TPS65111 - 5.0 V, 9.0 V, -3.0 V 
  • 50 µA Typical Quiescent Current 
  • Less than 1 µA Shutdown Current 
  • Ultra-low Ripple (Vcc = 5 mV, typical @ 5 mA) 
  • Autonomous Boost for Vcc supply 
  • Sequential Power Control

TI also introduced the new

TPS65100

power supply IC that manages all voltages required by TFT LCD displays in notebooks and LCD monitors. The

TPS65100

uses a highly efficient fixed-frequency boost converter at 1.5 MHz to supply the main source drive for the LCD display. An integrated adjustable charge pump provides the positive LCD gate drive voltage, and an external adjustable negative charge pump provides the negative gate drive voltage. For LCD panels powered with 5 V, the

TPS65100

provides an auxiliary linear regulator controller to provide a regulated 3.3 V for logic circuitry. In addition, the IC integrates the Vcom buffer to drive the display backplane. (For more on the

TPS65100

, see 

power.ti.com/sc03200b

.)


Key Features of TPS65100:

  • 2.7 V to 5.5 V Input Voltage Range 
  • 1.5 MHz Fixed Switching Frequency 
  • Three Independent Adjustable Outputs 
  • Main Output Voltage Up to 15 V, 350 mA 
  • Negative Output Voltage Down to -12 V, 20 mA 
  • Positive Output Voltage Up to 30 V, 20 mA 
  • Integrated VCOM Buffer 
  • Auxiliary 3.3 V Linear Regulator Controller 
  • Internal Power On Sequencing 
  • Internal Softstart 
  • Fault Protection and Thermal Shutdown

Pricing and Availability

The TPS65110, TPS65111 and TPS65100 LCD drivers are available now from TI and its authorized distributors. The TPS65110 comes in a 4 mm x 4 mm QFN package and the TPS65100 comes in a 24-pin TSSOP or 4 mm x 4 mm QFN package. Suggested resale pricing in 1,000 piece quantities is $1.69 each for the TPS65110 and TPS65111, and $2.69 for the TPS65100. Evaluation modules for both LCD drivers are available in less than 24 hours through power.ti.com.