TI Home > News Releases

News Releases

TI Unveils Industry's Highest Performance Sample Rate Converters from Burr-Brown Pro Audio Product Line

Devices Achieve 144dB Dynamic Range, -140dB THD+N

Jul 10, 2003

TUCSON, Ariz. (July 10, 2003) - Texas Instruments (TI) Incorporated (NYSE: TXN) today introduced the industry´s highest performance sample rate converters from the company´s Burr-Brown Pro Audio product line. Featuring 144dB dynamic range and -140dB distortion, the devices are ideal for a variety of professional audio applications, such as digital mixing consoles, digital audio workstations, audio distribution, high-end A/V receivers and broadcast studio equipment. (See www.ti.com/sc03146.)


"We are excited to bring to market the world's highest performance sample rate converter. The SRC4192/3 achieves a level of performance that will allow sample rate conversion to be transparent in the audio signal path, which is ideal for pro audio systems," said Mike Centorino, marketing manager for TI's Burr-Brown Pro Audio products.
The SRC4192/3 combines a wide input-to-output sampling ratio (handling all major audio rates up to 212kHz) with outstanding dynamic range (144dB) and ultra-low distortion (-140dB THD+N). Input and output serial ports support standard audio formats. The flexible audio interfaces allow the SRC4192/3 to connect to a wide range of audio data converters, digital audio receivers/transmitters and digital signal processors.
The SRC4192 is a standalone pin-programmed device, with control pins for mode, data format, mute, bypass and low group delay functions. The SRC4193 is a software-controlled device featuring a serial peripheral interface (SPI), which is utilized to program all functions via internal control registers. A lower-cost, pin-compatible device, the SRC4190, is also available with 128dB dynamic range and -125dB THD+N.
All three devices can be operated from a single +3.3V power supply. A separate digital I/O supply operates over the +1.65V to +3.6V supply range, providing greater flexibility when interfacing to current and future generation signal processors and logic devices.

Available Today

The SRC4192, SRC4193 and SRC4190 are packaged in a 28-lead SSOP, and are available now from TI and its authorized distributors. The SRC4192 and SRC4193 are priced from $9.95 in 1,000 piece quantities. The SRC4190 is priced from $5.95 in 1,000 piece quantities. All prices are suggested resale. An evaluation module is available.