TI Home > News Releases

News Releases

TI Offers Industry's Fastest Nanopower Comparator in SOT23 for Low-Voltage Applications

Dec 19, 2002

TUCSON, Ariz. (Dec. 19, 2002) -- Targeting low-voltage, power-sensitive applications that require voltage level detection, Texas Instruments (TI) Incorporated (NYSE:TXN) today announced a family of push-pull output comparators from the company´s Burr-Brown product line. Featuring nanopower (1.2uA), fast response time (6us), SOT23 packaging and 1.8V operation, the devices are ideal for portable and battery-operated systems, such as medical equipment, wireless security systems, handheld instruments, temperature measurement and remote control systems. (See amplifier.ti.com/sc02302).


"The nanopower TLV349x offers an unmatched combination of features -- 1.8V supplies, fast response time, low quiescent current and tiny SOT23 packages -- to address the needs of high-volume portable and space-restricted applications," said Tadija Janjic, strategic development engineer of TI's high-performance amplifier products.
Input common mode range 200mV beyond supply rails makes the TLV349x family well suited to two-cell applications. Single, dual and quad versions are each specified from -40C to +125C.

Available Today

The TLV3491 (single version) comes in a SOT23-5 and SO-8. The TLV3492 (dual version) is packaged in a SOT23-8 and SO-8. The TLV3494 (quad version) comes in a TSSOP-14 and SO-14.


The

TLV3491

is priced from $0.49 in 1,000 piece quantities. The

TLV3492

is priced from $0.69 in 1,000 piece quantities. The

TLV3494

is priced from $0.89 in 1,000 piece quantities. All pricing is suggested resale.