TI Home > News Releases

News Releases

TI introduces wide-bandwidth, low-power, 12- and 14-bit data converters up to 250 MSPS

New ADCs offer industry's highest dynamic performance while saving power in communications, defense, and test and measurement equipment

Oct 13, 2008

DALLAS (Oct. 13, 2008) - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced six 12- and 14-bit analog-to-digital converters (ADCs) with sampling rates as high as 250 MSPS (mega samples per second) to deliver a premium combination of wide signal bandwidth, high dynamic performance and low power consumption, enabling more efficient power amplifier linearization in digital pre-distortion (DPD) solutions, better range and sensitivity in radar and defense electronics and greater accuracy in high-speed test and measurement equipment. (For more information, see www.ti.com/ads6149-pr.)

With 14-bit performance, the ADS6149 is the highest resolution 250-MSPS ADC in production, providing designers with maximum performance along with low power consumption. The ADS6149 and buffered input ADS61B49 offer the industry's highest dynamic performance at 250 MSPS with greater than 70 dB signal-to-noise ratio (SNR) and 80 dB spurious-free dynamic range (SFDR) for input frequencies ranging from DC to 250 MHz. At the maximum sample rate of 250 MSPS, the ADS6149 consumes only 687 milliwatts (mW). At a sample rate of 150 MSPS, with dynamic power scaling, the device consumes as little 490 mW.

"The device's low power consumption allows our new generation of wireless and radar receivers to realize high channel density with high performance. This translates into reduced system cost and enables new applications that require tight integration of multiple channels with signal processing on a single card," said Dan McLane, co-founder of Innovative Integration.

The complete ADS61xx family of devices is highly flexible, which makes it easier for designers to maximize performance for their specific application. A 1- to 6-dB programmable gain option allows customers to optimize SNR, SFDR and input swing based on the unique needs of their application. For instance, designers can maximize SNR to enhance linearization effectiveness in DPD solutions, while SFDR can be increased and input drive reduced to improve small-signal analysis in defense and radio receiver applications. To further enhance flexibility, the ADS61B49 and ADS61B29 ease analog front end design by incorporating a fully differential input buffer. This buffer provides constant input impedance over input frequency and eliminates kickback from the ADC's track-and-hold circuit to ensure consistent linearity of the signal. And to provide a flexible digital interface, the ADS61xx family of devices features user-selectable parallel CMOS or differential double data rate (DDR) LVDS output options.

TI offers a wide variety of devices to complete the signal chain, including those listed below to maximize performance, ease design and speed time-to-market. The devices are pin-compatible with previous-generation high-speed devices including the ADS5547/27.


Application

A/D

D/A

Amplifier

Clocking

RF

DSP

Defense

ADS6149

ADS6148

DAC5682Z

DAC5681Z

THS4509

THS9001

CDCE72010

TRF3761

C6000

Test and Measurement

ADS6149

ADS61B49

ADS6148

DAC5681Z

DAC5681

THS4509

THS4513

THS4520

CDCE72010

TRF3761

C6000

Wireless Communications

ADS6129

ADS61B29

ADS6148

ADS6128

DAC5682Z

DAC5688

THS4509

CDCE72010

TRF3703

TRF3761

C6000


Availability and packaging

The ADS6149 and ADS6129 are available today in a small 7-mm x 7-mm, 48-pin QFN package. The remaining four pin-compatible members of the ADS61xx family will release to production over the remainder of 2008. In addition, TI will offer a complete line of evaluation modules for the entire family of ADCs. Customers can also use TI's TSW1200 digital capture tool for rapid evaluation of ADCs of up to 16-bit resolution and 500-MSPS sample rates to further speed development time. Samples and tools are available at www.ti.com/ads6000. Pricing is listed below for each device in the family in 1000-piece quantities.


Part

Number

Speed (MSPS)

Resolution

Power Consumption

Price

1000-piece

ADS6149

250 MSPS

14-bit

687 mW

$96.50

ADS61B49

250 MSPS

14-bit

790 mW

$99.95

ADS6148

210 MSPS

14-bit

628 mW

$82.50

ADS6129

250 MSPS

12-bit

687 mW

$59.00

ADS61B29

250 MSPS

12-bit

790 mW

$62.45

ADS6128

210 MSPS

12-bit

628 mW

$45.00