TI Home > News Releases

News Releases

TI introduces single-supply, auto-zero sensor amplifier with programmable gain and offset

Device used as building block for bridge sensors and data acquisition

Nov 21, 2008

DALLAS (November 21, 2008) - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a single-supply, auto-zero bridge sensor amplifier. Featuring programmable gain and offset, the PGA308 amplifies the sensor signal and provides digital calibration for zero (offset) and span (gain). A One-Wire, UART-compatible digital serial interface performs the calibration. The PGA308 is used as a building block for resistive bridge sensor conditioning and general data acquisition applications. (See www.ti.com/pga308-pr.)

At the heart of the PGA308 is a precision, low-drift and low-noise front-end programmable gain amplifier (PGA). Digital-programmable coarse offset, fine offset and selected gain (coarse and fine) may be controlled in real time or permanently programmed into the PGA308. The device can store seven banks of one-time programmable (OTP) memory of gain and offset calibration parameters. A separate power-on reset (POR) OTP bank can be programmed up to four times.

The fault monitor detects overload, burnout and system faults. The over-/under-scale limits offer additional system-level diagnostics.

Using auto-zero techniques, the device achieves excellent precision and noise over the extended industrial temperature range of -40C to +125C and has an operating voltage of +2.7 V to +5.5 V. Other digitally calibrated sensor signal conditioning ICs from TI include PGA309, a voltage output programmable sensor conditioner with temperature compensation, and XTR108, a 4-20 mA, two-wire transmitter, or voltage output programmable RTD signal conditioner.

Availability, packaging and pricing

The PGA308 is available now from TI and its authorized distributors in a MSOP-10 package and a 3 mm x 4 mm DFN-10 package. The device is priced at $1.85 each in 1,000-piece quantities (suggested resale price). A hardware and software PGA308EVM evaluation tool is available for calibration and configuration.