TI Home > News Releases

News Releases

TI 1.5-A linear battery chargers maximize AC adapter and USB input power

High-performance 28-V Li-Ion chargers with dynamic input power management integrate multiple features in a 3 mm x 3 mm QFN

Nov 24, 2008

DALLAS (Nov. 24, 2008) -- Texas Instruments Incorporated (TI) (NYSE: TXN) introduced today four 28-V, 1.5-A linear charge management ICs with integrated FETs aimed at smart phones and other portable electronics. The bq2407x family of lithium-ion (Li-Ion) battery chargers allows an end-equipment to be powered directly from an external power source, even if the unit's battery pack is defective, fully discharged or absent. See: www.ti.com/bq24072-pr.

TI's new bq24072, bq24073, bq24074 and bq24075 chargers integrate a high number of features in a 3 mm x 3 mm QFN. The chargers incorporate a 28-V, 1.5-A input FET, a 5-A battery FET, current sensor, reverse blocking protection, thermal regulation and other battery management features. The devices support up to 1.5-A in charging mode and up to 5-A in discharge mode, which allows them to support higher currents from RF power amplifiers, such as those found in a GSM application.

The four bq2407x chargers also provide a unique power path management feature to simultaneously charge the battery and power the system. This reduces the number of charge and discharge cycles on the battery, enables proper charge termination and allows the system to turn on instantly, even if a battery is depleted. The battery charging rate is dynamically adjusted based on system voltage to ensure proper operation. Additionally, the battery can supplement the system's current requirements when an adapter cannot deliver the peak system currents, giving a designer the option of using a smaller adapter.

The bq2407x family offers an input voltage-based dynamic power management function in USB mode that monitors the input voltage and limits the input current if the input voltage drops below a preset value. This prevents the system from crashing USB sources that are incorrectly configured or poorly designed.

System protection and USB compliance

The bq2407x chargers support a high-input voltage rating of 28-V with a 6.6-V or 10.5-V over-voltage protection threshold, which allows a designer to select an inexpensive adapter to help lower system cost. The adapter input current limit is programmable with a resistor up to 1.5-A. In addition, the devices also comply with USB charging standards, such as USB-IF, by limiting the USB input current to 100 mA or 500 mA.

The devices charge the battery in three phases, including conditioning, constant current and constant voltage. System output voltage of the bq24072 automatically matches the battery's voltage. The bq24073 and bq24074 have a fixed output voltage of 4.4-V, while the bq24075 is set at 5.5-V. The bq24075 incorporates a battery SYSOFF function that disconnects the battery from the system, enabling a system with TI's bq27510 Impedance Track&#8482 battery fuel gauge (www.ti.com/bq27510) to measure open circuit voltage and predict remaining battery capacity.

Broad portfolio of battery management products

End applications in wireless, computing, consumer and industrial/medical markets continue to expand into the portable space. TI battery management solutions help address system protection, cost-effective linear and highly efficient switch-mode battery charging. With battery-powered systems demanding increased reliability, TI ensures maximum safety with protection circuits that protect systems from over-voltage and over-current conditions.

TI battery management solutions support a wide range of battery chemistries and cell counts, from popular Li-Ion technologies to nickel metal hydride and lead acid batteries. Visit TI's Battery Forum online community at www.ti.com/batteryforum to discuss battery design factors, chemistries and technology with TI engineers, third party members and other engineers.

Pricing and availability

All four bq2407x devices are available in volume today from TI and its authorized distributors. The devices come in a 16-lead, 3 mm x 3 mm QFN. Suggested resale pricing in 1,000-piece quantities is $1.60. Evaluation modules of the bq2407x family of chargers, design application notes, TI's Battery Charger Selection tool and Battery Chargers Catalog are available at www.ti.com/batterycharger.