TI Home > News Releases

News Releases

TI introduces high-temperature transceivers for oil exploration equipment

Jan 21, 2012

DALLAS (Jan. 21, 2009) - Two new ceramic-packaged transceivers from Texas Instruments Incorporated (TI) (NYSE: TXN) enable communication in high-temperature applications. The devices feature no thermal shutdown, meeting the demanding requirements of oil exploration applications, such as downhole drilling. The SN65HVD11SJD 3.3-V single, half-duplex RS-485 transceiver and the SN65HVD233SJD 3.3-V CAN transceiver are the first two parts to be released from TI in a complete signal chain roadmap for high-temperature industrial and aviation electronics applications. Future products will include data acquisition, processing and data transmission devices. Devices in the portfolio operate in an extended temperature range of -55C to 210C and have a targeted lifetime of 1000 hours. For complete product information, please see www.ti.com/sn65hvd11sjd-pr and www.ti.com/sn65hvd233sjd-pr.


Key Features

  • 3.3-V supply
  • 8-pin ceramic DIP and die packaging
  • No thermal shutdown
  • Available in an extended temperature range (-55C to 210C)
  • Extended high temperature operating life (1000 hours)
  • Upfront device feasibility evaluation
  • SN65HVD11SJD
    • based on ANSI TIA/EIA-485-A
    • ESD protection of 16k
    • 10 Mbps speed
    • integrated slope control
    • 1/8 unit-load
  • SN65HVD233SJD
    • signaling rates up to 1 Mbps
    • bus pin short-circuit protection to +/- 36-V
    • exceeds ESD protection of 16k
    • high impedance
    • glitch-free power up and power down protection
  • Qualified as TI HiRel standard products

Key Benefits

  • Allow communications between various tools and electronics in harsh, high-temperature environments, such as downhole drilling
  • Allow for more efficient oil and gas recovery from land and offshore drilling and other high-temperature industrial applications

Availability, pricing and support

The SN65HVD11SJD and the SN65HVD233SJD are available today in an 8-pin, 6.67 mm x 9.6 mm ceramic DIP package and Known Good Die (KGD) from TI and its authorized distributors. The devices are priced at $40 each in 1000-piece quantities.

TI's HiRel standard products are developed based on over 30 years of experience in meeting the high quality, reliability and support requirements of space, avionics and defense markets. TI's HiRel portfolio includes a broad range of analog and digital components with value added options for an extended temperature range, such as process control, extended life cycle and upfront device feasibility evaluation. TI's HiRel options include military ceramic, enhanced products, space-rated products and wafer/foundry die and utilize highly optimized and enhanced silicon solutions to maximize performance.

Find out more about TI's high-reliability portfolio by visiting the links below: