TI Home > News Releases

News Releases

Two new digital-input audio amplifiers with advanced processing from TI enhance the listening experience

Mar 10, 2009

DALLAS (March 10, 2009) - Texas Instruments Incorporated (TI) (NYSE: TXN) today extended its digital audio portfolio with two digital-input audio power amplifiers that combine 32 bits of advanced audio processing with 20 watts of stereo output power into a single device. The TAS5709 and TAS5710 support speaker equalization (EQ) and dual-band dynamic range control (DRC) and offer TI's unique 3D and bass boost technology, which enhances the overall sound experience by widening the sound stage and improving bass response. The TAS5710 features TI's closed-loop architecture, which produces a rich, natural sound and lowers system cost by relaxing power supply performance requirements in consumer audio products, including high-definition televisions (HDTVs), media docking stations, digital radios and sound bars. (For more information on these amplifiers, please see www.ti.com/tas5710-pr.)

"PURE has consistently provided low power, integrated digital audio products that deliver great sound. TI's closed loop amplifier with advanced on-chip audio processing enables us to offer high quality audio within our latest Clearsound platform," said Colin Crawford, director of marketing for DAB digital radio manufacturer PURE.

Key features and benefits of the TAS5709 and TAS5710:

  • 20-W stereo output power into 8 ohms at 18 V provides ample power at high efficiencies from a common supply rail. Closed-loop architectures maximize design flexibility and sound quality
  • Up to nine biquad filters per channel equalizes speaker performance and compensates for less than ideal enclosure acoustics
  • Dual-band DRC with selectable threshold, attack and decay protects speakers from damage and stops "bass rattling" of the cabinet/enclosure
  • Royalty-free 3D and bass boost support widens the sound stage and improves bass response
  • Store up to three sets of biquad coefficients for optimum audio performance over varying audio input frequencies. Sample rate changes are automatically detected and the correct coefficients selected without user intervention
  • 2-channel I2S input provides a direct connection to the digital processor, which reduces bill of materials cost

Availability and pricing

The TAS5709 and TAS5710 are available today, along with the TAS5707 and TAS5708 digital-input audio power amplifiers which support multiple levels of audio processing. Additional information is provided in the table below.

Device

Closed loop

# of biquads

DRC

3D/bass boost

1-Ku price

TAS5707

No

14

Single-band

No

$2.30

TAS5708

Yes

14

Single-band

No

$2.55

TAS5709

No

22

Dual-band

Yes

$2.40

TAS5710

Yes

22

Dual-band

Yes

$2.65

Find out more about TI's audio portfolio by visiting links below: