TI Home > News Releases

News Releases

TI introduces radiation tolerant, high temperature-resistant power management and logic devices for oil exploration, medical and aerospace equipment

Mar 25, 2009

DALLAS (March 25, 2009) - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a family of high-reliability power management integrated circuits and advanced CMOS (AC) logic devices to increase system-level reliability in applications exposed to long-term radiation and extreme temperatures, such as downhole drilling, x-ray imaging, satellite systems and high-altitude avionics. The new UC18xx pulse width modulation (PWM) controllers for switching power supply-based applications, plus the new UC1525B-SP offer improved rate sensitivity, allowing for greater than 30 krad(Si) tolerance to low dose rate radiation. In addition, three new parts in TI's SN54ACxx AC logic family reach a total irradiated dose (TID) level of 50 krad(Si) to allow for lower leakage current and improved radiation performance. For complete product information, please see www.ti.com/uc-pr.

Key Features

  • UC18xx-SP devices achieve greater than 30 krad(Si) tolerance to low dose rate irradiation and provide up to 500-KHz voltage/current mode pulse width modulation control.
  • UC1525B-SP offers a dual output, 250-kHz voltage mode PWM controller.
  • SN54ACxx-SP devices reach up to 50 krad(Si) of TID levels of radiation and offer quadruple 2-input positive-NOR and NAND gates.
  • ELDRS radiation test summary available upon request.

Key Benefits

  • Increase long-term system-level reliability up to 30 percent based on low dose radiation effects.
  • Reduce expensive repairs, replacement costs and maintenance requirements for critical applications.
  • Higher “critical mission” life rating; improved devices meet 10- to 15-year requirement for satellite mission lifetimes.
  • Fewer incoming inspection/testing criteria and less system-level shielding requirements.

Availability and samples

The new UC18xx-SP devices, the UC1525B-SP and the new SN54ACxx-SP parts are available today through TI and its authorized distributors, and are orderable by their respective QML Class-V Standard Military Drawing (SMD). Please go to the links below to order samples or download technical information: