TI Home > News Releases

News Releases

National Semiconductor Introduces Second-Generation Dual-Rail Ultra-Low Dropout Linear Regulator Family

Mar 2, 2005

March 2, 2005 - National Semiconductor Corporation (NYSE:NSM) today introduced the LP38841, LP38842 and LP38843, 0.8A, 1.5A and 3A ultra-low dropout linear regulators.  

These high-current, highly efficient fast-response regulators can maintain output voltage regulation with minimum input-to-output voltage drop. The devices’ fast transient response makes them suitable for ASIC power supplies in desktop and notebook computers, graphics cards and servers, server core and I/O supplies, digital signal processor (DSP) and field-programmable gate array (FPGA) power supplies, and SMPS post-regulators.

Fabricated on a CMOS process, the devices operate from two input voltages: Vbias provides voltage to drive the gate of the N-MOS power transistor, while Vin supplies power to the load. This dual-rail architecture enables high efficiency and power savings for the customer and has a very low quiescent current of 2 mA typical.

Key Features:

  • Ideal for conversion from 1.8 V or 1.5 V inputs
  • Designed for use with low ESR ceramic capacitors
  • Fixed output voltages at 0.8 V, 1.2 V and 1.5 V
  • Adjustable output voltage range from 0.56 V to 1.5 V
  • Ultra-low dropout voltage (75 mV/115 mV/210 mV typical at 0.8A/1.5A/3A)
  • 1.5 percent initial output accuracy
  • 30 nA quiescent current in shutdown (typical)
  • Overtemperature/overcurrent protection

Pricing and Availability
Available now in 5-lead TO-220 and TO-263 packages, the LP38841 and LP38842 also are available in 8-lead PSOP packages. National offers all its packages with a lead-free option. The LP38841 is priced at $2.08, the LP38842 is priced at $2.18 and the LP38843 is priced at $2.68. All pricing is in 1,000-unit quantities. 

About National’s Power Management Products
National Semiconductor is the number one supplier of power management ICs with 12.8 percent market share, according to iSuppli’s 2004 voltage regulator/reference survey.  National’s power management revenue grew 29.7 percent in 2003 over the previous year, compared to 17.3 percent growth for the industry during the same time period.  National's innovative power management products include best-in-class linear regulators; power monitoring, control and reference ICs; and switching converters, such as high-voltage ICs for DC/DC conversion, switched capacitor converters, lighting management ICs and inductive switching converters.  National's WEBENCH® online design tool allows designers to select a power management product, create and analyze a design, and then build custom prototypes that can be delivered within 24 hours.  More information about National’s power management products is available at http://power.national.com.

About National Semiconductor
National Semiconductor, the industry's premier analog company, creates high-performance analog devices and subsystems.  National's leading-edge products include power management circuits, display drivers, audio and operational amplifiers, communication interface products and data conversion solutions. National's key markets include wireless handsets, displays, PCs and laptops.  The company's analog products are also optimized for numerous applications in a variety of electronics markets, including medical, automotive, industrial, and test and measurement.  Headquartered in Santa Clara, California, National reported sales of $1.98 billion for fiscal 2004, which ended May 30, 2004.  Additional company and product information is available at
www.national.com.