TI Home > News Releases

News Releases

Texas Instruments' high-power Power-over-Ethernet controller can deliver greater than 90 percent efficiency

Integrated PoE Plus controller meets new standard for powered device applications

May 18, 2009

DALLAS (May 18, 2009) - Texas Instruments Incorporated (TI) (NYSE:TXN) introduced today a high-efficiency, high-power Power-over-Ethernet (PoE) controller for 13-watt or 26-watt powered device (PD) applications, such as IP phones, wireless access points or security cameras. Fully compliant to the IEEE 802.3at draft 4.0 standard, the integrated TPS23754 supports DC/DC converter topologies that can achieve higher than 90 percent power conversion efficiency, which reduces heat and increases reliability of the system. The single-chip PoE solution leverages a 100-V manufacturing process to provide a robust solution in a 13-watt or 26-watt design. For product details and to request samples see: www.ti.com/tps23754-pr.




Along with the TPS23754, TI is sampling the TPS23756 to support auxiliary input voltages as low as 12 V, allowing a PoE designer to use popular, inexpensive 12-V wall adapters. Additionally, the TPS23757 will support 13-W and below applications requiring the higher efficiency DC/DC topologies. Both the TPS23756 and TPS23757 will be available in the third quarter.

Key features

  • Complementary auxiliary driver with programmable dead-time
  • PD controller supports up to 825-mA continuous current
  • Power source selection priority
  • Current and inrush limit
  • 100-V monolithic SOI process

Key benefits

  • Supports high-efficiency isolated flyback and forward DC-DC converter topologies
  • Implements IEEE 802.3at (draft 4.0) for PD applications requiring greater than 13 W
  • Natively supports external, local power sources with or without PoE power present
  • PD front end protects against current inrush and short circuits
  • Robust manufacturing process withstands voltage surges up to 100 V at the IC

Availability and pricing

The TPS23754 is available now in a HTSSOP-20 package and is priced at $1.90 in quantities of 1,000. The TPS23756 will be available in third quarter in the same quantities and pricing. The TPS23757, also available in third quarter, is priced at $1.65 in quantities of 1,000.

Find out more about PoE and connect with TI by visiting the links below: