TI Home > News Releases

News Releases

TI introduces industry's first 18-bit system-on-chip up to 1 MSPS for high-speed data acquisition

Jun 22, 2009

DALLAS (June 22, 2009) - Texas Instruments Incorporated (TI) (NYSE:TXN) today introduced two system-on-chip (SoC) solutions that enable customers to easily develop ultra-high performance analog-to-digital converter (ADC) front ends for precision applications including high-speed data acquisition, automated test equipment and medical imaging. The 18-bit ADS8284 and 16-bit ADS8254 combine for the first time TI's latest generation successive approximation register (SAR) ADCs with all the components necessary to optimize design around the ADC, often the most challenging part of system design. For product details see: www.ti.com/ads8284-pr



Key features and benefits of the ADS8284 and ADS8254

  • Best-in-class AC and DC performance at 1 MSPS provides guaranteed performance characterized for the entire input channel from the multiplexer to the digital output, including the driving amplifier
  • Fully integrated SoC including four-channel multiplexer, input operational amplifier, 6 ppm/°C reference and reference buffer reduces design complexity and cost while ensuring that real-world applications achieve data-sheet performance levels
  • Ultra-low channel drift maximizes reliability and repeatability for critical measurements

Availability and pricing

The ADS8284 and ADS8254 are available now in a 64-pin QFN package for $20.50 and $16.50, respectively, in 1,000-unit quantities.

Find out more about TI's data converter portfolio by visiting the links below: