TI Home > News Releases

News Releases

National Semiconductor’s LVDS Buffer Features Industry’s Best Jitter Performance and ESD Protection

800 Mbps Quad LVDS Buffer Features On-chip Termination for Maximum Signal Integrity, Provides Low Jitter Transfer and 15 kV of ESD Protection

Mar 14, 2006

March 14, 2006 – National Semiconductor Corporation (NYSE:NSM) today introduced a very small, low-jitter signal integrity buffer to its industry-leading portfolio of low-voltage differential signaling (LVDS) products.

National’s DS90LV804, a four-channel LVDS buffer, operates from zero to 800 Mbps, covering the broad range of data rates typically employed in mainstream multi-card or multi-box designs.  The device features 15 kV of ESD protection for maximum isolation of FPGAs, ASICs and other onboard components.  It is well-suited for delivering clean LVDS signals across cables and backplanes found in a wide variety of electronic systems, including telecom, datacom, industrial, medical, automotive and office imaging applications.

Technical Features of the DS90LV804 Buffer
The DS90LV804 drives up to four LVDS clock and/or data channels over common backplanes or simple cable configurations.  The wide differential input range easily interfaces to LVDS, low-voltage positive emitter-coupled logic (LVPECL) or current mode logic (CML) input levels.  The output levels are fully LVDS-compliant. 

The DS90LV804 is an ideal signal integrity driver for both clock and data signals.   The quad configuration has matched output drivers for a typical minimal channel-to-channel skew of 50 psec.  On-board terminations help reduce jitter by terminating the signal path at the transmit output and at the receiver input.  Total typical jitter is a very low 30 psec.

When high-speed signals pass through cables or PC boards, the signal integrity is highly dependent on the data rate, cable type, length, termination scheme and environmental noise.  In order to maximize signal integrity, National’s DS90LV804 has both internal input and output, or source, termination resistors to eliminate these extra components from the board and to guarantee the lowest possible return loss during data transmission.  This is especially significant when driving signals at longer distances.

The DS90LV804, available in a small 32-pin LLP® package that measures 5 mm by 5 mm by 0.80 mm, allows the buffer to be used in space-constrained applications.  Lead-free package options are also available. 

In power-sensitive applications, the power-down mode can minimize power consumption when all four channels of a single device are not active, as in redundancy applications.  An output enable pin is provided, which allows the user to place the LVDS outputs and internal biasing generators in a TRI-STATE®, low-power mode.

For more information on the DS90LV804 or to order samples, visit http://www.national.com/pf/DS/DS90LV804.html.  For more information on National’s interface products, visit http://www.national.com/appinfo/interface/

About National’s Interface Products
National Semiconductor, the LVDS technology innovator and market leader, offers a wide range of interconnect solutions that transfer high-speed digital signals using world-class analog technology.  These solutions help system designers develop high-performance applications in a variety of markets, including communication and industrial systems.  The products feature high reliability, low power and low noise, and dramatic systems savings in cable and connector costs.  National Semiconductor is the world’s largest supplier of high-speed LVDS products, according to Databean’s 2005 Analog IC Market Share survey.

Pricing and Availability
Available now, the DS90LV804 costs $2.95 each in quantities of 1,000. 

Note to editors:  To view a high-resolution downloadable photo of this product, visit National's photo gallery at http://www.national.com/company/pressroom/gallery/network.html.

About National Semiconductor
National Semiconductor, the industry's premier analog company, creates high-value analog devices and subsystems.  National's leading-edge products include power management circuits, display drivers, audio and operational amplifiers, communication interface products and data conversion solutions. National's key analog markets include wireless handsets, displays and a variety of broad electronics markets, including medical, automotive, industrial, and test and measurement applications. Headquartered in Santa Clara, California, National reported sales of $1.91 billion for fiscal 2005, which ended May 29, 2005.  Additional company and product information is available at www.national.com
.