TI Home > News Releases

News Releases

National Semiconductor Introduces Ultra-Low-Power Digital-to-Analog Converter Family

New 2- and 4-Channel DACs in Small Packages Provide Seamless Upgradeability for Easy Migration Across Resolutions and Channels

May 31, 2006

May 31, 2006 - National Semiconductor Corporation (NYSE:NSM) expanded its portfolio of digital-to-analog converters (DACs) with the introduction of six new, ultra-low-power, 2- and 4-channel DACs in 8-, 10- and 12-bit resolutions. The DACs are offered in a tiny 3 mm by 3 mm LLP® package as well as an MSOP package.

Each DAC consumes very little power and has typical settling times of 3 usec to 6 usec over a supply range of 2.7V to 5.5V.  For example, the DAC122S085, a 12-bit, 2-channel DAC, consumes less than 1.5 mW (maximum) at 3.6V in normal operation and less than 0.2 uW (typically) in power-down mode.  This low power consumption makes these DACs well-suited for portable, battery-powered applications in industrial, medical and consumer markets.

National’s DACs and ADCs allow designers to develop a single standard PC board layout that can support multiple devices for seamless upgradeability. Over the past two years, National has released more than 50 ADCs and DACs.  The new DACs are interchangeable, providing customers with a wide selection of resolution and channel options for a broad range of applications.

About the 2- and 4-Channel DACs
The DAC124S085, a 12-bit, 4-channel DAC, has a typical integral nonlinearity (INL) of less than +/- 2.3 least significant bits (LSB) and a typical differential nonlinearity (DNL) of less than +/- 0.15 LSB.  Each DAC has a rail-to-rail output swing, uses an external reference and operates over a temperature range of -40 degrees C to 105 degrees C.  In addition, each DAC can accept input clock rates up to 30 MHz over the entire supply range of 2.7V to 5.5V. 

Product Resolution Channels Typical Settling Time Package Options
DAC082S085 8-bit  2 3 usec MSOP-10, LLP-10
DAC102S085  10-bit 2 4.5 usec MSOP-10, LLP-10
DAC122S085 12-bit 2 6 usec MSOP-10, LLP-10
DAC084S085 8-bit 4 3 usec MSOP-10, LLP-10
DAC104S085 10-bit 4 4.5 usec MSOP-10, LLP-10
DAC124S085  12-bit 4 6 usec MSOP-10, LLP-10

Pricing and Availability
Prices start at $1.20 for the DAC082S085 in 1,000-unit quantities.  The MSOP products are available now and the DACs in LLP packaging will be released this summer.  For more information about the DACs, including how to order samples and evaluation boards, please visit http://www.national.com/appinfo/adc/

Note to editors:  To view a high-resolution downloadable photo of these products, visit National's photo gallery.

About National Semiconductor
National Semiconductor, the industry's premier analog company, creates high-value analog devices and subsystems.  National's leading-edge products include power management circuits, display drivers, audio and operational amplifiers, communication interface products and data conversion solutions.  National's key analog markets include wireless handsets, displays and a variety of broad electronics markets, including medical, automotive, industrial, and test and measurement applications.  Headquartered in Santa Clara, California, National reported sales of $1.91 billion for fiscal 2005, which ended May 29, 2005.  Additional company and product information is available at www.national.com
.