TI Home > News Releases

News Releases

National Semiconductor's High-Speed, 30V Buffer Amplifier Expands Portfolio for Industrial, Test and Measurement Applications

Jun 7, 2006

June 7, 2006 – National Semiconductor Corporation (NYSE:NSM) today introduced a high-speed, 30V buffer amplifier for industrial, medical, and test and measurement applications.

The LMH6321 unity-gain buffer delivers 300 mA of continuous output current and is stable under any capacitive load when driven by a 50-Ohm source. It operates with a 30V supply voltage, providing the maximum possible dynamic range at the output. This wide dynamic range is important for applications requiring a large output swing, such as semiconductor automatic test equipment.

Key Features and Benefits

  • Small signal bandwidth of 110 MHz while driving a 50-Ohm load  
  • Continuously adjustable current limit from 10 mA to 300 mA with +/- 5 mA and +/- 5 percent accuracy provides extremely fine control of current settings  
  • 1800 V/us slew rate  
  • Thermal shutdown protection to prevent overheating  
  • Error flag to signal a fault condition  
  • Thermally enhanced TO-263 and PSOP-8 packages to help with heat dissipation  
  • Guaranteed performance from -40 degrees Celsius to 125 degrees Celsius

Pricing and Availability
Available now, the LMH6321 is priced at $3.43 in 1,000-unit quantities. Lead-free package options are available. For more information and easy-to-order samples, visit http://www.national.com/pf/LM/LMH6321.html
. A large selection of amplifiers is supported by National’s Amplifiers Made Simple® WEBENCH® online design tool.  To explore these solutions, visit http://webench.national.com. To learn more about designing with amplifiers, visit the library of online seminars.

About National’s Amplifier Portfolio
Specializing in high-performance amplifiers and comparators, National Semiconductor offers a complete portfolio of op amps addressing the high-speed, precision, low-voltage and low-power markets with products ranging from building-block chips to application-specific standard products (ASSPs). The company has a long history of setting industry standards in amplifiers and continues this trend with product releases on National’s advanced VIP10 bipolar and VIP50 BiCMOS processes. National also leads the industry in packaging technology with its revolutionary Silicon Dust™ and micro SMD packaging technologies.  For more information on National’s amplifier products, visit amplifiers.national.com.

About National Semiconductor
National Semiconductor, the industry's premier analog company, creates high-value analog devices and subsystems.  National's leading-edge products include power management circuits, display drivers, audio and operational amplifiers, communication interface products and data conversion solutions. National's key analog markets include wireless handsets, displays and a variety of broad electronics markets, including medical, automotive, industrial, and test and measurement applications. Headquartered in Santa Clara, California, National reported sales of $1.91 billion for fiscal 2005, which ended May 29, 2005.  Additional company and product information is available at www.national.com
.