TI Home > News Releases

News Releases

National Semiconductor Introduces Highest-Precision Linear RMS RF Power Detector for 3G/4G Handsets

PowerWise LMH2120 Increases Wireless Coverage and Extends Battery Life

Aug 9, 2010

August 9, 2010 – A new linear root-mean-square (RMS) radio frequency (RF) power detector from National Semiconductor Corp. (NYSE:NSM) offers the industry’s highest precision with up to 40 dB dynamic range. The PowerWise® LMH2120 increases wireless coverage and extends battery life for third-generation (3G) and fourth-generation (4G) mobile handsets.

National’s LMH2120 linear RMS RF power detector enables accurate RF power amplifier (PA) measurements, which are used to control transmit power and avoid interference with neighboring signals. The LMH2120 provides stable performance over the full temperature range of -40 degrees C to 85 degrees C, with a temperature variation of just +/- 0.5 dB over a wide 40 dB dynamic range at 1900 MHz, minimizing guard bands. This feature increases coverage and quality of service, such as higher uplink data rates at greater distance from the cell tower.

The LMH2120’s performance remains consistent across various modulation schemes in multi-mode handsets and data cards using CDMA, W-CDMA, UMTS, LTE, GSM and GPRS cellular standards. It provides modulation-independent measurements of less than 0.3 dB, which eliminates the extensive look up tables required for accuracy. The LMH2120 also includes a shutdown pin for reducing power consumption in between measurements to extend handset battery life.

Technical Features – LMH2120 Linear RMS RF Power Detector
The LMH2120 linear RMS RF power detector operates from a single 2.7V to 5V supply and provides an output voltage proportional to the RF input power in dBm. This minimizes the need for extra calibration and reduces the resolution requirement for the system’s analog-to-digital converter. Handset designers can connect the LMH2120 to the output of the PA with a directional coupler or a resistive tap.

The LMH2120 features a supply current of 2.9 mA and includes a low-power shutdown-mode that reduces power consumption to 3.8 uA. It supports frequencies of 50 MHz to 6 GHz, with an RF power detection range of -35 dBm to 5 dBm.

The LMH2120 joins the recently released LMH2110 LOG RMS RF power detector. The LMH2110 provides precise control of RF PAs operating from 50 MHz to 8 GHz, with an RF power detection range of -40 dBm to 5 dBm.

Pricing and Availability
Available now, the LMH2120 is supplied in a small 0.82 mm by 1.22 mm, 6-bump microSMD package and is priced at $2.40 each in 1,000-unit quantities. For more information on the LMH2120, or to order samples and an evaluation board, visit www.national.com/pf/LM/LMH2120.html.

Note to editors: To view a high-resolution downloadable photo of this product, visit National's photo gallery.

About National Semiconductor
National Semiconductor is a leader in power management technology. Known for its easy-to-use analog integrated circuits and world-class supply chain, National’s high-performance analog products enable its customers’ systems to be more energy efficient. Headquartered in Santa Clara, Calif., National reported sales of $1.42 billion for fiscal 2010. Additional information is available at www.national.com.