Aug 15, 2011
SANTA CLARA, Calif. – August 15, 2011 – National Semiconductor Corp. (NYSE:NSM) today introduced a 16-bit digital-to-analog converter (DAC) featuring a single-wire interface and 4-to-20 mA current loop drive that simplifies the design of smart transmitters used in industrial two-wire sensor systems. The highly integrated DAC161P997 reduces component count and cost in factory and building automation control systems by enabling the use of a single isolation component to cross the isolation boundary. For sensing and detecting applications where galvanic isolation is not required, National’s DAC161P997 interfaces directly to a microcontroller.
The low-power DAC161P997 provides system designers an exceptional balance of accuracy, ease of use, performance and system cost. Its delta-sigma DAC offers 16-bit accuracy with a minimal temperature coefficient of 29 ppm and long-term output current drift of 90 ppm, while consuming less than 190 uA of supply current. The DAC161P997’s loop drive interfaces to a highway addressable remote transducer (HART) modulator, allowing injection of FSK-modulated digital data into the 4-to-20 mA current loop. The DAC operates over the -40 degrees C to 105 degrees C extended industrial temperature range.
Key Features and Benefits of the DAC161P997
The DAC161P997 complements National’s innovative
in smart transmitter designs, including a wide variety of gas, temperature and pressure sensor applications.
Pricing and Availability
Offered in a 16-pin, 4 mm by 4 mm LLP® package, the DAC161P997 is available now and priced at $4 in 1,000-unit quantities. For more information or to order samples and an evaluation board, visit http://www.national.com/pf/DA/DAC161P997.html
Note to editors: To view a high-resolution downloadable photo of these products, visit
http://www.national.com/news/images/DAC161P997.jpg
About National Semiconductor
National Semiconductor is a leader in power management technology. Known for its easy-to-use analog integrated circuits and world-class supply chain, National’s high-performance analog products enable its customers’ systems to be more energy efficient. Headquartered in Santa Clara, Calif., National reported sales of $1.52 billion for fiscal 2011. Additional information is available at www.national.com