TI Home > News Releases

News Releases

TI delivers highest linearity, smallest dual, 16-bit, 800-MSPS interpolating DAC

DAC improves spectral performance, saves space and cost in wireless communications, software defined radio and test and measurement equipment

PRNewswire
Apr 6, 2010

DALLAS, April 6 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a 16-bit, 800-MSPS interpolating digital-to-analog converter (DAC), which provides 75 dBc third-order intermodulation distortion (IMD3) at 200 MHz. Offered in a 7-mm x 7-mm QFN package, the DAC3283 is also the smallest DAC in its class, saving valuable board space in wireless communications, software defined radio (SDR), test and measurement, and power amplifier linearization applications. Incorporating a single byte wide differential interface, the DAC3283 reduces data input pins by 50 percent, allowing designers to choose a lower-cost FPGA or ASIC to precede the DAC. For more information and to order samples, visit www.ti.com/dac3283-pr.

Key features and benefits of the DAC3283

  • Single-carrier WCDMA adjacent channel leakage ratio (ACLR) of 81 dBc for 153 MHz IF offers improved spectral performance while simplifying system design.
  • Selectable 2x/4x interpolator filters allow for lower reduced data input rates, while taking advantage of up to 800-MSPS DAC rates.
  • I/Q phase and offset correction provides better performance when driving quadrature modulators (TRF370417) in demanding 3G, 4G and multi-carrier systems with transmit frequencies from 50 MHz to 6 GHz.
  • Multi-DAC synchronization support reduces design complexity for diversity and smart antenna radios.

 

Tools, availability and packaging

The DAC3283 is available now in a 48-pin, 7-mm x 7-mm QFN package. Pricing is $26.95 in 1,000-unit quantities. The footprint-compatible DAC3282, a 625-MSPS DAC optimized for baseband and low-IF transmitters with 2x interpolation and sinc-correction filter, is available and priced at $24.95. TI also offers the DAC3282 and DAC3283 evaluation modules (EVMs), complete with a transceiver chain that includes a high-performance clock generator (CDCE62005) and the TRF370417 quadrature modulator. The DAC EVMs are fully compatible with TI's TSW3100 pattern generator module to provide rapid evaluation.

Find out more about TI's data converter portfolio at the links below:

 

About Texas Instruments

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries. For more information, go to www.ti.com

Trademarks

E2E is a trademark of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated