TI Home > News Releases

News Releases

TI delivers three high-performance clock buffer families with industry's lowest additive jitter

Reduces board footprint with small QFN and TSSOP packages

PRNewswire
Nov 17, 2010

DALLAS, Nov. 17, 2010 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced three separate clock buffer families that offer improved clock signal quality with the industry's lowest additive jitter: the CDCLVC11xx, CDCLVD12xx/21xx and CDCLVP12xx/21xx families. These buffers are targeted at a variety of communication applications with frequency support of up to 2GHz (LVPECL), 800MHz (LVDS) and 250MHz (LVCMOS). These families of clock distribution buffers also save customers board space with small-footprint QFN and TSSOP options. In addition to supporting customers' general-purpose clock buffering and distribution needs, these devices also meet stringent additive jitter requirements for wireless infrastructure, data communications and telecommunications, medical imaging and industrial applications. Download datasheets, order free samples, or request evaluation modules (EVMs) for these clock buffers here: www.ti.com/clocksandtimers-pr.

Key features and benefits of the LVCMOS, LVDS and LVPECL clock buffer families

1) CDCLVC11xx clock buffer family for LVCMOS output

  • Low-skew, low-additive jitter buffers generate 2, 3, 4, 6, 8, 10 and 12 copies of LVCMOS clock outputs from a single LVCMOS input.
  • Very low-additive jitter of less than 100 fs RMS (12 kHz – 20 MHz) improves clock signal quality by nearly 10 times over the competition.
  • Low output skew of 50 ps, maximum, provides up to five times better timing control among all outputs.
  • Package modularity improves flexibility for various output configurations and simplifies board layout for multiple output requirements.

2) CDCLVD12xx/21xx clock buffer family for LVDS output

  • Generates 4, 8, 12 or 16 copies of LVDS clock outputs from one of two selectable LVCMOS, LVDS or LVPECL inputs.
  • Very low-additive jitter of less than 300 fs RMS (10 kHz – 20 MHz) improves clock signal quality by nearly three times over the competition.
  • Low output skew of 20 ps, maximum (within same bank), delivers up to 60 percent better timing control among all outputs.
  • Universal input support eliminates the need for additional external discretes for signal level translation.
  • Small package options in QFN-16/28/40/48 saves board space by up to 600 percent compared to competitive devices.

3) CDCLVP12xx/21xx clock buffer family for LVPECL output

  • Generates 4, 8, 12 or 16 copies of LVPECL clock outputs from one of two selectable LVCMOS, LVDS or LVPECL inputs.
  • Very low additive jitter of less than 100 fs RMS (10 kHz – 20 MHz) improves clock signal quality by 10 times over the competition.
  • Low output skew of 15/20/25/30 ps maximum for up to 40 percent better timing control among all outputs.
  • Universal input support eliminates the need for additional external discretes for signal level translation.
  • Small package options in QFN-16/28/40/48 saves board area by up to 600 percent compared to competitive devices.

Availability and pricing

The CDCLVC11xx, CDCLVD12xx/21xx, and CDCLVP12xx/21xx clock buffer families are all available now. Suggested resale price for the 4-output version in each family is $0.90, $2.85 and $3.30, respectively, in quantities of 1,000.

Learn more about TI's Clocks and Timers portfolio

 About Texas Instruments

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries. For more information, go to www.ti.com  

Trademarks

All registered trademarks and other trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated