TI Home > News Releases

News Releases

TI bolsters ultra-low-power, high-speed, ADC family with eight dual-channel devices from 65 to 250 MSPS

PRNewswire
Jul 21, 2011

DALLAS, July 21, 2011 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) today expanded its line of high-speed, ultra-low power consumption analog-to-digital converters (ADCs) with eight dual-channel devices available in 12- and 14-bit resolutions at speeds from 65 to 250 MSPS. With these additions, the ADS42xx family provides the performance and bandwidth needed for 3G/LTE wireless base stations, portable test and measurement and software defined radio applications, while providing best-in-class power consumption. For more information and to order samples, visit www.ti.com/ads42xx-pr.

Key features and benefits of the ADS42xx family

  • The 14-bit ADS4246 uses 332 mW total power at 160 MSPS, 35-percent less power than its closest competitor. The family provides options down to 92 mW per channel to reduce board heating and operating costs.
  • Pin-compatible 12- and 14-bit options, with speeds ranging from 65 to 250 MSPS, enable customers to move to higher resolutions and sample rates without redesigning the board.
  • Pin-compatible with 11-bit, 200-MSPS ADS58C28, providing a license-free export option with up to 65 MHz of high-performance RF channel bandwidth at input frequencies over 200 MHz.
  • 6-dB programmable gain option provides the flexibility needed to achieve a high signal-to-noise ratio of up to 73.6 decibel full scale (dBFS) and spurious free dynamic range (SFDR) of up to 91 dBc for high receive sensitivity in 3G/LTE wireless infrastructure.

Tools and support

TI offers a variety of tools and support to speed development with the ADS42xx family, including:

Availability and packaging

The ADS42xx family is offered in a 64-pin QFN package. 1,000-unit pricing and availability for the new devices follow below.

65 MSPS

  • 14-bit ADS4242 is available today for a suggested retail price of $28.00.
  • 12-bit ADS4222 will be available in August for a suggested retail price of $18.00.

125 MSPS

  • 14-bit ADS4245 is available today for a suggested retail price of $51.25.
  • 12-bit ADS4225 will be available in August for a suggested retail price of $31.30.

160 MSPS

  • 14-bit ADS4246 is available today for a suggested retail price of $73.50.
  • 12-bit ADS4226 is available today for a suggested retail price of $39.00.

250 MSPS

  • 14-bit ADS4249 will be available 3Q 2011 for a suggested retail price of $133.50.
  • 12-bit ADS4229 is available today for a suggested retail price of $67.50.

Learn more about TI's data converter portfolio by visiting the links below:

About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks

TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated