TI Home > News Releases

News Releases

TI introduces power management IC for 32-Bit C2000™ real-time control MCUs

TI introduces power management IC for 32-Bit C2000™ real-time control MCUs

Highly integrated, 5 mm x 5 mm power circuit simplifies power design and system voltage management to TI’s 32-bit microcontrollers

Nov 21, 2011

DALLAS (Nov. 21, 2011) – Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a complete power management solution for TI’s C2000 real-time control, 32-bit microcontrollers (MCUs) and other DSP and FPGA processors. The TPS75005 highly integrated power circuit comes in a thermally enhanced 5 mm x 5 mm QFN package, combining two low-noise 500-mA LDOs and three supply voltage supervisors to provide +/-5 percent power-rail accuracy for TI’s F2833x, F2823x, F281x, F2801x and F280x microcontroller series. For samples and evaluation module visit: www.ti.com/tps75005-pr.

The TPS75005 supports input voltages from 3.5 V to 6.5 V, and provides two power outputs controlled by an integrated sequencer circuit. A single EN logic input signal ensures the power-up and power-down requirements of the C2000 MCUs. The sequencer includes a soft-start for both LDOs to avoid inrush current. A third rail monitor also provides general power management functions, such as monitoring the input voltage.

Key features and benefits of TPS75005:

· Optimized managed power supply to TI’s 32-bit C2000 real-time control MCUs, including preset power-up and power-down sequencing.

· High integration: Dual 500-mA voltage regulators (linear dropout regulators) with dedicated supply voltage supervisor.

· Voltage accuracy and protection: Five-percent accuracy enhances power design reliability.

Availability and pricing:

The TPS75005 is available in volume now from TI and its distributors in a 20-pin, 5-mm x 5-mm QFN. Suggested resale pricing is $1.90 in 1,000-unit quantities.

Find out more about TI’s power solutions for C2000 MCUs:

· Quick reference guide: Power Management Solutions for 32-bit C2000 Real-Time MCUs

· Reference design: TMS320F2802x/03x Power Management Solutions

· TPS75005EVM-023 evaluation module: Dual, 500mA Low-Dropout Regulators and Triple Voltage Rail Monitor Evaluation Module

· Join the TI E2E™ Power Community: www.ti.com/powerforum-pr.

# # #

About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks

C2000 and E2E are trademarks of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.