TI Home > News Releases

News Releases

TI unveils fastest, highest-performance analog front end for femtocells and portable software-defined radio

PRNewswire
Jan 19, 2012

DALLAS, Jan. 19, 2012 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NASDAQ: TXN) introduced today the industry's fastest, highest-performance analog front end (AFE) for femtocell base stations and portable software-defined radio (SDR) applications. The low-power, 12-bit AFE7225 integrates a dual 125-MSPS analog-to-digital converter (ADC) and dual 250-MSPS digital-to-analog converter (DAC). It operates 25-percent faster than the competition, while increasing the signal-to-noise ratio (SNR) by 2 dB and providing up to five times the DAC output current. For more information and to order samples of these new AFEs, visit www.ti.com/afe7225-pr.

In addition to the AFE7225, the 12-bit AFE7222 is available for lower bandwidth, power-sensitive applications. It integrates a dual 65-MSPS ADC and dual 130-MSPS DAC and uses only 398 mW in full-duplex or 212 mW in half-duplex receive mode at full speed.

The AFE7225 and AFE7222 both integrate more digital signal processing capabilities than similar AFEs, which increases design flexibility. They are the only mixed-signal AFEs with independent transmit and receive, 32-bit numerically controlled oscillators (NCOs), serialized LVDS input/output options, and independent transmit/receive quadrature modulation correction for gain, phase and offset imbalances.

Key features and benefits of the AFE7225 and AFE7222

  • Low power consumption: Consumes only 12 mW of power in deep-sleep mode with a wake-up of only 13 us, or as little as 120 mW in light-sleep mode with 5-us wake-up time.
  • High performance for clearer signals: Dual ADC achieves 70 dB SNR, while the dual DAC achieves an adjacent channel leakage ratio of 75 dB with a 3G W-CDMA cellular signal.
  • Signal processing reduces FPGA gate count requirements, interface speed and cost: Both feature independent transmit and receive digital block up- and down-conversion with 2x to 4x interpolation, 2x decimation, coarse and 32-bit NCO frequency mixers; digital correction of gain, phase and offset for quadrature modulation receive and/or transmit; and a peak/rms power meter. 
  • Integration reduces system cost: Dual 12-bit auxiliary DAC and dual-input 12-bit auxiliary ADC eliminate the need for a separate monitoring and control device, reducing board space, power and cost.
  • Flexibility for designers: Digital DAC inputs and ADC outputs can be configured for serial LVDS to save pin/trace-count and aid long-trace signaling; or multiplexed 12-bit CMOS for a low-power interface, supporting full-duplex over two buses or half-duplex from one or two digital buses.

The AFE7225 and AFE7222 can be used in heterodyne or direct-conversion radio architectures. For heterodyne radios, a single DAC channel in the AFEs can be used to create an intermediate frequency up to approximately 100 MHz for transmit, and a single ADC channel can be used to capture IFs of more than 300 MHz, with the unused channels shut down to conserve power. For femtocell base stations, the AFEs provide macro-cell performance when combined with high-quality RF components, such as the TRF372017 IQ modulator with local oscillator and the TRF371125 IQ demodulator.

Tools and support

Evaluation modules are available now for $499. The AFE7222EVM and AFE7225EVM include the TRF370333 IQ modulator and CDCE72010 clock jitter cleaner, as well as TI power management devices, such as DC/DC converters and low-noise LDOs, to provide a complete bits-to-RF prototyping and reference design.

An IBIS model to verify board signal integrity requirements is also available.

Support is available on the High Speed Data Converters Forum in the TI E2ETM Community, where engineers can ask questions and help solve problems.

Availability and pricing

The AFE7225 is available in a 9-mm x 9-mm QFN package for a suggested retail price of $29.50 for 1,000-units. The AFE7222 is available in a 9-mm x 9-mm QFN package for a suggested retail price of $19.50 in 1,000-unit quantities.

Learn more about TI's solutions for small-cell base stations by visiting the links below:

About Texas Instruments

Texas Instruments (NASDAQ: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries.  For more information, go to www.ti.com.  

Trademarks

TI E2E is a trademark of Texas Instruments. All other registered trademarks and other trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated