TI Home > News Releases

News Releases

TI introduces industry's first 100-V synchronous buck regulator with integrated MOSFETs

New family of highly integrated, pin-compatible ICs reduces PCB area and improves reliability in high-voltage applications

Jan 25, 2012

DALLAS, Jan. 25, 2012 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NASDAQ: TXN) expands its high-voltage point-of-load product line by introducing today the industry's first 100-V synchronous buck regulator with integrated MOSFETs. The 600-mA LM5017 is the first in a new family of step-down switching regulators that reduce PCB area and system cost while improving high-voltage reliability in telecommunication, industrial, smart grid and automotive systems. Used in conjunction with the award-winning WEBENCH® online design tool, the LM5017 simplifies high-voltage DC/DC conversion and speeds the design process. For more information, samples and evaluation boards, visit www.ti.com/lm5017-pr.

TI is showcasing the LM5017 in booth #401 at the Applied Power Electronics Conference and Expo (APEC) in Orlando, Florida, Feb. 6-8. APEC is one of the industry's leading conferences for practicing power electronics professionals.

The 600-mA LM5017, together with the 300-mA LM5018 and 100-mA LM5019 available in April, enables direct point-of-load voltage regulation from input voltages as high as 100-V. This eliminates external transient voltage suppressors or clamps required to achieve reliable operation in high-voltage applications. Integrated MOSFETs eliminate freewheeling Schottky diodes and improve efficiency. Pin-compatible 4-mm by 4-mm LLP packaging offers a scalable solution that covers a wide range of power requirements. Constant on-time (COT) control architecture provides excellent load transient response with no loop compensation required, further reducing the PCB area and simplifying the power supply design process. Watch a video at www.ti.com/lm5017-prv.

The new switching regulators can also be used as isolated bias supplies for systems requiring small, efficient isolated power supplies. Unlike alternative flyback solutions, the LM5017 operates at switching frequencies up to 1-MHz, dramatically reducing the size and cost of the transformer. Watch a lab demonstration at www.ti.com/lm5017-prvdemo.

For applications that require fixed frequency operation, TI's 100-V UCC25230 isolated bias supply switching converter supports up to 200-mA output current and uses a voltage mode control topology with input feed forward.

Key features and benefits of the synchronous buck regulators

  • Wide 9-V to 100-V input voltage range improves system reliability in a variety of designs.
  • 600-mA LM5017, 300-mA LM5018 and 100-mA LM5019 are pin compatible and support both non-isolated step-down and isolated power supply applications.
  • COT control architecture provides fast transient response and eliminates the need for loop compensation, lowering cost and simplifying design.
  • Integrated high-side and low-side N-Channel MOSFETs improve efficiency and eliminate external Schottky diode.
  • Integrated high-voltage startup regulator provides bias power for internal operation of the IC and for integrated gate drivers.
  • Peak current limit and over temperature detection protect the device from overload. Under voltage threshold and hysteresis can be independently programmed.

Availability, packaging and pricing

The LM5017 is available in volume now from TI and its authorized distributors. The LM5018 and LM5019 will be available in April. Offered in a thermally-enhanced 8-pin LLP package measuring 4-mm by 4-mm, the suggested retail price of the LM5017 is $1.65, the LM5018 is $1.40 and the LM5019 is $1.25 in 1,000-unit quantities. The LM5017 in an 8-pin PSOP package will be available in March.


Find out more about TI's power portfolio:

About WEBENCH tools from Texas Instruments

The WEBENCH Designer and Architect component libraries include more than 24,000 components from 120 manufacturers. Price and availability is updated hourly by TI's distribution partners for design optimization and production planning. Offered in eight languages, the user can compare complete system designs and make supply chain decisions in minutes. To start a cost-free design, visit TI's WEBENCH design environment at www.ti.com/webench.


About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.



WEBENCH and TI E2E are TI trademarks. All registered trademarks and other trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated