TI Home >

Media Gallery

LP8755: Industry’s smallest 15-A, multiphase DC/DC converter for personal electronics

The smallest 15-A, multiphase step-down converter that meets power requirements of leading-edge quad-core processors and octa-core processors to extend battery run-time in smartphones and tablets. The new LP8755 achieves a 70 mm2 total solution size, and supports up to 15 A from a 2.5-V to 5-V input with 90 percent efficiency.