TI Home > News Room

News Room

Archives: Search / 2013 / 2012 / 2011 / 2010 / 2009 / 2008 / 2007 / 2006 / 2005 / 2004

200320022001200019991998199719961995

Category: 

2007 Archives

Dec 30, 2007
New Processor Provides 10x Performance Increase at One Tenth the Cost and Flexibility for HD Video Processing and Multi-Channel Applications
Dec 17, 2007
New Switch-Mode Regulator Features Ultra-Wide Input Voltage Range from 4.25V to 75V
Dec 11, 2007
Flexible GUI Eases Active Copper Cable and Backplane Design Implementation
Dec 10, 2007
Provides MSP430 Customers with Faster and More Power-Efficient MCUs
Dec 10, 2007
Revenue Expected between $3.50 Billion and $3.66 Billion
Dec 10, 2007
2 mm x 2 mm High-Power Switch Enables Boost or SEPIC Designs in Industrial and Portable Applications
Dec 7, 2007
Small Package and Low Power Suitable for Portable and Battery-Powered Systems
Dec 6, 2007
Q2 sales grew to $499.0 million, up 5.8% from Q1 of fiscal 2008 and down from $501.6 million in Q2 last year
Dec 5, 2007
Device Provides Excellent DC Accuracy for Precision Applications
Dec 4, 2007
Award Honors Outstanding Environmental, Health and Safety Achievement in the Semiconductor Industry
Dec 4, 2007
Wideband Amplifiers Offer Flexible Bandwidth, Gain Control and Input Voltage
Nov 26, 2007
Two-Phase, Single-Chip Interleaving Power Factor Controller Simplifies Design, Increases Energy Performance and System Reliability
Nov 19, 2007
New Crosspoints from National’s PowerWise Energy-Efficient Product Family Consume Less Than 125 mW per Channel, with Jitter Performance as Low as 6 ps at Data Rates up to 3.125 Gbps
Nov 15, 2007
TI's Stafford Location Takes Leading Role in Driving Next-Generation Video, Automotive and "Green" Technology Applications
Nov 14, 2007
High-Speed SerDes Drives High-Quality Video Data Over 10 Meters of Cable
Nov 13, 2007
New MSP430 MCU with System-on-Chip Integration Helps Make Handheld Measurement and Monitoring Systems More Affordable