|
|
|
|
Nov 26, 1996 Targeted For Portable Applications, the Flexible CMOS LMC272 from National Semiconductor Provides Low-Voltage Operation, 2-15V Range For Design Upgrades
|
Nov 25, 1996 New Tiny Logic Chips Reduce Board Space Requirements by up to 75 Percent
|
Nov 25, 1996 Targeted For Motherboards and Add-in Cards, the LMC6953 Protects Both 5V and 3.3V Power Supplies From Potentially Catastrophic Fault Conditions
|
|
|
Nov 25, 1996 National is the Only Semiconductor Firm Nominated to the NII Awards Business Category
|
Nov 19, 1996 National Semiconductor's Low-Voltage, 1.5W/channel Boomer® Stereo Driver Replaces Three Separate Amps in Most Designs
|
|
|
Nov 11, 1996 Rail-to-Rail Output Swings at 600 ohms Combined With High Output Drive of 8 mA at 2.7V Maximizes Performance for Wide Range of Applications
|
Nov 11, 1996 Stereo Codec to Meet New Demands for Multimedia PC Audio Excellence With 16-bit Delta-Sigma Conversion, Serial Interfacing and High-Performance Signal Path
|
|
|
|
|
|
|
|
|
|
|
Oct 21, 1996 LVDS TECHNOLOGY ENSURES LOW POWER IN HIGH-SPEED APPLICATIONS
|
|
|
|
|
Oct 14, 1996 Very High 77.7MHz (155.5Mbps) Switching Rates
|
|
|
Oct 8, 1996 30 milliohm SuperSOT-8 and 60 milliohm SuperSOT-6 Devices Offer Advanced Silicon in True Surface Mount Packages
|
|
|
|
|
|
|
| |