TI Home >

Media Gallery

ADS1298R EEC Analog Front End with Respiration Impedance Measurement

The ADS1298R devices are the industry’s first fully-integrated AFEs with on-chip respiration impedance measurement in full production. These 24-bit devices simplify the implementation of respiration detection in portable electrocardiogram (ECG) equipment by integrating more than 40 discrete components, reducing component count as much as 97 percent. They are also extremely power efficient, using up to 95 percent less power than discrete implementations. ADS1298R devices are available in eight-, six-, and four-channel versions.