TI Home >

Media Gallery

C2000 High Efficiency Bridgeless PFC AC/DC Developer’s Kit (TMDSHVBLPFCKIT): $450 US

TI's High Efficiency Bridgeless PFC AC/DC Developer’s Kit is based on a single C2000™ Piccolo MCU with integrated high-performance analog, PWMs and other control-oriented peripherals to reduce system cost. Software configurable tuning allows for more flexibility to adjust power stages to support multiple end-product requirements, as opposed to time-intensive redesign of system hardware. The kit includes all of the hardware and software required to be up and running in 10 minutes or less. Additional features and benefits include:

· Robust hardware and software enables designers to increase overall system efficiency with higher power factor and lower total harmonic distortion through flexible, digital control of an AC Rectifier stage

· Configurable for Adaptive Current Control and Non-Linear Voltage Control loop modes, as well as output over-voltage protection and inrush current limiting

· Auto-ranging AC input supports voltages from 100VAC to 220VAC and outputs 380 to 400VDC up to 300 Watts