TI Home >

Media Gallery

C2000 Phase Shifted Isolated Full Bridge DC/DC Developer’s Kit (TMDSHVPSFBKIT)

TI's Phase Shifted Isolated Full Bridge DC/DC Developer’s Kit is based on a single C2000™ Piccolo MCU with integrated high-performance analog, PWMs and other control-oriented peripherals to reduce system cost. Software configurable tuning allows for more flexibility to adjust power stages to support multiple end-product requirements, as opposed to time-intensive redesign of system hardware. The kit includes all of the hardware and software required to be up and running in 10 minutes or less. Additional features and benefits include:

· Peak Current Mode Control with on-chip slope compensation allows designers to jump start Isolated DC/DC power supply designs without additional external circuitry

· Peak Efficiencies of up to 95percent, with 90+ percent efficiency from 10 to 90 percent of rated power

· Support for input voltages from 380 to 400VDC with a regulated 12VDC output capable of supporting up to 600 Watts