TI Home >

Media Gallery

DAC8562 Family - Dual 16/14/12-Bit Precision DACs

The DAC8562 family of dual 16-, 14- and 12-bit digital-to-analog converters (DACs) provides the industry’s highest precision and lowest power consumption. The devices deliver 25-percent better integral non-linearity (INL) and 60-percent lower offset error compared to similar devices. The DACs also provide best-in-class power consumption and are ultra-small, making them suitable for space and power-constrained systems, such as wireless base stations, programmable logic control (PLC) analog output modules, motor control, precision instrumentation and portable medical equipment.