TI Home >

Media Gallery

DRV8301 - Integrated Three-Phase Brushless Pre-Driver

The DRV8301 is the first in a new line of integrated three-phase brushless motor pre-drivers from Texas Instruments. It is the most highly integrated pre-driver available today, reducing board space as much as 60 percent compared to the next closest integrated solution. It can drive sub-10-A to 60-A external FETs, providing current scalability, improved thermal performance and greater efficiency in brushless DC (BLDC) and permanent magnet synchronous motor (PMSM) applications, such as ventilation pumps, medical pumps, commercial refrigeration cooling systems, robotics, power tools, e-bikes and other high-torque industrial motor control applications.