TI Home >

Media Gallery

TPS54620 kit

The TPS54620 is the industry's smallest single-chip, 6-A, 17-V step-down synchronous switcher with integrated FETs. The 1.6-MHz monolithic DC/DC converter supports input voltages from 4.5 to 17 V, allowing it to manage space-constrained 5-V and 12-V point-of-load designs, such as a wireless base station or high-density server.

This media kit includes:

· TPS54620 news release

· TPS54620 graphics

· TPS54620 presentation