TI Home >

Media Gallery

Lowest-power 25- to 160-MSPS analog-to-digital converters (ADC3k family)

Texas Instruments has expanded its data converter portfolio with a new family of small, pin-compatible analog-to-digital converters (ADCs) that provide a best-in-class power-to-performance ratio. The ADC3k family includes 12- and 14-bit options in speed grades of up to 160 MSPS with 2 or 4 channels and with LVDS or JESD204B interfaces. The devices support the industrial ambient temperature range of -40C to 85C for use in industrial applications, such as motor control, medical imaging, and portable test and measurement, as well as defense and communications applications, such as software defined radio and MIMO communications.