TI Home >

Media Gallery

12-bit, 4-GSPS JESD204B ADC (ADC12J4000)

The RF-sampling ADC12J4000 is the industry’s fastest 12-bit analog-to-digital converter (ADC). It clocks in at 4 GSPS and supports the JEDEC JESD204B serial interface standard for data converters up to 8 Gbps, while consuming 50 percent less power than competitive devices. Measuring 9-mm by 9-mm, it is also the smallest IC in its class. The ADC12J4000 can be used in test and measurement, wireless, and defense applications, such as spectrum analyzers, munitions, digital pre-distortion feedback and radar.