TI Home >

Media Gallery

12.5-Gbps 8-channel multi-protocol repeater (DS125BR800A)

The DS125BR800A is an 8-chanel multi-protocol repeater that is the industry’s first signal conditioner capable of driving the serial-attached SCSI (SAS-3) protocol. In addition to supporting the faster data rates of the newest SCSI standard, the DS125BR800A is compatible with existing 3-Gbps and 6-Gbps SAS link rates used in data center applications. It also supports the PCI Express (PCIe) Gen-1, Gen-2, Gen-3 and SATA 1.5-Gbps, 3-Gbps and 6-Gbps interface standards. This flexibility allows equipment manufacturers to employ one device for multiple protocols with data rates up to 12.5 Gbps.