TI Home >

Media Gallery

Industry’s fastest 16-bit DAC at 2.5 GSPS (DAC38J84)

The DAC38J84 is the industry’s fastest 16-bit digital-to-analog converter (DAC). The 4-channel, 2.5-GSPS DAC38J84 is 66 percent faster than the competition and supports the JEDEC JESD204B serial interface standard for data converters up to 12.5 Gbps. The pin-compatible 2-channel, 16-bit DAC38J82 also runs at 2.5 GSPS, 25 percent faster than existing 16-bit dual DACs.