![]() |
TI’s SN65DSI86 interface IC supports the industry’s highest screen resolution up to 4K2Kp60. It provides a MIPI® DSI bridge between the graphics processor and embedded DisplayPort (eDP) panel. Compared to competitive devices, the SN65DSI86’s 1.5-Gbps DSI data rate delivers more than 30-percent higher bandwidth. In addition, its dual MIPI DSI channels in a 20-percent smaller, 5-mm by 5-mm package saves PCB area, providing system designers greater design flexibility for space constrained mobile applications.