TI Home >

Media Gallery

3-phase, brushless DC (BLDC) motor drivers (DRV10866 and DRV11873)

Two 3-phase, brushless DC (BLDC) motor drivers allow designers to spin motors in minutes rather than months. The sensorless 5-V, 680-mA DRV10866 and the 12-V, 1.5-A DRV11873 cut external component count to one with no firmware required, and significantly reduces board space and system costs. The devices also provide the lowest operating voltage and standby current to reduce power consumption by up to 75 percent.