TI Home >

Media Gallery

First 4-MB Flash memory device for harsh environments (SM28VLT32-HT)

The SM28VLT32-HT is the industry’s first high-temperature, nonvolatile Flash memory device for harsh environments. It has an operational capacity of 4 MB and eliminates the need for costly up-screening and qualification testing of industrial-grade components for temperature ranges outside data sheet specifications. The device allows data logging at extreme temperatures and is guaranteed for at least 1,000 hours of operating life in harsh environment applications, including oil and gas exploration, heavy industrial, and avionics.