TI Home >

Media Gallery

Quad-channel XAUI/10GBASE-KR Transceiver (TLK10034)

The TLK10034 is the industry’s first quad-channel XAUI/10GBASE-KR transceiver that supports multiple 10G/40G Ethernet standards, as well as proprietary data rates from 1 Gbps to 10 Gbps. The flexible TLK10034 allows engineers to use one SerDes for all of their protocol needs, instead of stocking multiple devices. It interfaces to backplanes, copper cables, and SFP+ optical modules in server, storage and enterprise networking equipment.