TI Home > News Releases

News Releases

TI steps it up with ultra-efficient, low-voltage motor drivers for battery-powered applications

New stepper, brushed DC motor drivers reduce power consumption up to 80 percent, board space up to 95 percent

Apr 12, 2012

DALLAS, April 12, 2012 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NASDAQ: TXN) today expanded its growing portfolio of highly integrated DRV8x motor drivers with three new low-voltage devices for brushed DC and stepper motors. The DRV8834, DRV8835 and DRV8836 motor drivers provide a wide, low-voltage operating range, low RDS(ON) and ultra-low sleep currents, slashing power consumption as much as 80 percent compared to the nearest competitor to extend battery life, improve thermal performance and increase system reliability. The devices are also highly integrated in an ultra-small package, reducing board space by as much as 95 percent compared to discrete implementations. For more information or to place an order, visit www.ti.com/drv8834-pr.

Key features and benefits of the DRV8834, DRV8835 and DRV8836

  • Ultra-smooth motion profiles: On-chip 32-step microstepping indexer and advanced motion control features on the DRV8834 minimize torque ripple for quiet, ultra-smooth motion in applications such as security video cameras, medical and office automation equipment.
  • Extended battery life: Low RDS(ON) of 305 milliohms and an ultra-low sleep current as low as 10 nA improves thermal performance and extends battery life in applications, such as toys, e-locks, cameras, point-of-sale printers and smart meters.
  • Drop in and spin: High level of integration, such as an on-chip indexer and current control loops, provides greater intelligence to reduce design complexity while minimizing microcontroller (MCU) MIPS requirements and software development, speeding time to market compared to discrete solutions.
  • Reduced board space: Tiny 2-mm x 3-mm package option for the DRV8835 and DRV8836.
  • Advanced on-chip protection: Over-current, over-temperature, shoot-though and under-voltage lock-out increase system reliability and manufacturing yields.

Tools and support

Evaluation modules (EVMs) are available today to quickly evaluate all three devices. Suggested retail pricing for the DRV8834EVM is US$99. The DRV8835EVM and DRV8836EVM are available for a suggested retail price of US$49, respectively.

Package, availability and pricing

The new DRV8x devices are all available to sample and purchase today. Package, availability and suggested retail pricing are as follows.

  • DRV8834 stepper motor driver, 2.5-V to 10.8-V operating range, up to 2.2-A peak output current; on-chip 32 step microstepping indexer:
    • Package and availability: 8-mm x 6-mm HTSSOP package available today; 4-mm x 4-mm QFN package will be available in 2Q12.
    • Price: US$1.15* for the HTSSOP or QFN option.
  • DRV8835 stepper or brushed DC motor driver, 2-V to 11-V operating range, up to 1.5-A output current per bridge; includes separate logic and motor power supplies:
    • Package and availability: 2-mm x 3-mm WSON package available today.
    • Price: US$0.70*.
  • DRV8836 stepper or brushed DC motor driver, 2-V to 7-V operating range, up to 1.5-A output current per bridge; includes dedicated sleep pin:
    • Package and availability: 2-mm x 3-mm WSON package available today.
    • Price: US$0.70*.

*All prices quoted are based on 1,000-unit quantities.

Drop in and spin with DRV8x motor drivers

DRV8x motor drivers integrate many of the functional blocks needed in a motor system, such as gate drive circuitry, MOSFETs, protection circuitry and current regulation circuitry. DRV8x motor drivers make it easy to drive a wide range of stepper, brushed DC and brushless DC motors in portable and wired applications such printers, video surveillance, fans, pumps, valves, power tools, textile manufacturing machines, e-locks and consumer electronics. 

Learn more about TI's motor control solutions by visiting the links below:

TI spins motors

TI combines a rich history in motor drive and control, a broad portfolio of analog and microcontroller products and a comprehensive offering of tools, software and support to deliver efficient, reliable, cost-effective motor solutions. Customers can get the right solutions at the right performance level to quickly spin any motor, including AC induction (ACIM), brushed DC, brushless DC (BLDC), PMSM and stepper.

About Texas Instruments

Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story.  Learn more at www.ti.com.

Trademarks

TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.

 

SOURCE Texas Instruments Incorporated