TI Home >

Media Gallery

Mid-Voltage NexFET MOSFETs for high-current motor control designs

TI introduced 14 power MOSFETs in TO-220 and SON packages that support input voltages from 40 V to 100 V. The high-efficiency NexFETs include 40-V, 60-V, 80-V and 100-V N-channel devices that provide excellent thermal performance to a wide range of high-current motor control and power applications.