TI Home >

Media Gallery

4-channel, 14-bit ADC at 250 MSPS (ADS4449)

The ADS4449 is the industry’s fastest 4-channel, 14-bit analog-to-digital converter (ADC), clocking in at 250 MSPS. The high-density ADS4449 enables receiver systems to support up to 125 MHz of instantaneous bandwidth in extremely small forms, such as multiple input and multiple output (MIMO) base stations and munitions guidance, or in greater density applications, such as active electrically scanned array (AESA) and other phased-array radars.