TI Home >

Media Gallery

Single- and dual-channel, 16- and 24-bit ECG/EEG analog front ends (ADS1191, ADS1192, ADS1291, ADS1292, ADS1292R)

The award-winning ADS1298 analog front end (AFE) family has expanded with five new fully integrated AFEs for portable biopotential measurement applications. The new electrocardiogram (ECG) and electroencephalograph (EEG) AFEs are the first to offer 16- and 24-bit resolution with 1 or 2 channels. The devices cut power consumption by more than 94 percent compared to discrete implementations, while shrinking board space requirements up to 86 percent. These reductions will enable portable medical, sports and fitness equipment that combines long battery life with a form factor that is smaller, lighter and easier to wear.