TI Home >

Media Gallery

Low-voltage stepper, brushed DC motor drivers for battery-powered applications (DRV8834, DRV8835, DRV8836)

The DRV8834, DRV8835 and DRV8836 motor drivers for brushed DC and stepper motors provide a wide, low-voltage operating range, low RDS(ON) and ultra-low sleep currents, slashing power consumption as much as 80 percent compared to the nearest competitor to extend battery life, improve thermal performance and increase system reliability. The devices are also highly integrated in an ultra-small package, reducing board space by as much as 95 percent compared to discrete implementations.