TI Home > News Releases

News Releases

Tiny but mighty: smallest amplifiers deliver high performance for challenging system designs

TI's new operational amplifier and comparators reduce overall system footprint in IoT, personal electronics and industrial applications

Feb 6, 2018

DALLAS, Feb. 6, 2018 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced the industry's smallest operational amplifier (op amp) and low-power comparators at 0.64 mm2. As the first amplifiers in the compact X2SON package, the TLV9061 op amp and TLV7011 family of comparators enable engineers to reduce their system size and cost, while maintaining high performance in a variety of Internet of Things (IoT), personal electronics and industrial applications, including mobile phones, wearables, optical modules, motor drives, smart grid and battery-powered systems. For more information, see www.TI.com/TLV9061-pr and www.TI.com/TLV7011-pr.

TI’s new operational amplifier and comparators reduce overall system footprint in IoT, personal electronics and industrial applications

With a high gain bandwidth (GBW) of 10 MHz, fast slew rate at 6.5 V/µs and low-noise spectral density of 10 nV/√Hz, the TLV9061 op amp is designed for use in wide-bandwidth, high-performance systems. The TLV7011 family of nanopower comparators delivers a faster response time with propagation delays down to 260 ns, while consuming 50 percent less power than competitive comparators. Additionally, both devices support rail-to-rail inputs with low-voltage operation down to 1.8 V, enabling ease-of-use in battery-powered applications.

Achieve high performance in tiny spaces with the TLV9061 operational amplifier

  • Reduces system size and cost: In addition to its tiny size, the TLV9061 op amp also features integrated EMI filtering inputs. This helps provide resilient performance for systems prone to RF noise, while significantly reducing the need for external discrete circuitry.
  • Greater DC accuracy: Two times lower offset drift and typical input bias across a full temperature range, -40 to 125 degrees Celsius, creates a more precise signal chain solution compared to other small devices.

Lower power, faster response with the tiny TLV7011 family of comparators

  • Smaller footprint, extra features: No phase reversal and integrated internal hysteresis for overdriven inputs increase design flexibility and reduce the need for external components.
  • Fifty percent less power consumption: With power as low as 335 nA and fast propagation delay down to 260 ns, the TLV7011 family of nanopower comparators enable low-power systems to monitor signals and respond quickly.

These new devices join TI's small-size amplifier portfolio which enables engineers to design smaller systems, while maintaining high performance, with industry-leading package options and many of the world's smallest op amps and comparators.

Tools and support to speed design
Designers can download the TINA-TI™ SPICE model to simulate their designs and predict circuit behavior when using the TLV9061 op amp and TLV7011 family of comparators. Engineers can jump-start their small brushed DC servo drive designs using the TLV9061 op amp with the 10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design. Also, they can quickly and easily evaluate the TLV7011 comparators with the DIP adapter evaluation module, available today for US$5.00 from the TI store and authorized distributors.

Package, availability and pricing
Preproduction samples of the TLV9061 op amp and volume quantities of the TLV7011 family of comparators are now available through the TI store and authorized distributors in a 5-pin extra small outline no-lead (X2SON) package, measuring 0.8 mm x 0.8 mm x 0.4 mm. Pricing starts at US$0.19 and US$0.25 in 1,000-unit quantities, respectively. Learn more about the family of comparators in the table below.

Product

Supply
voltage (Vcc)

DC input
offset (Vios)

Propagation
delay (tpd)

Supply
current (Icc)

TLV7011

1.6 – 5.5 V

0.5 mV

260 ns

5 µA

TLV7021

1.6 – 5.5 V

0.5 mV

260 ns

5 µA

TLV7031

1.6 – 6.5 V

0.1 mV

3 µs

335 nA

TLV7041

1.6 – 6.5 V

0.1 mV

3 µs

335 nA

Learn more from TI's amplifier experts

About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog integrated circuits (ICs) and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping approximately 100,000 customers transform the future, today. Learn more at www.ti.com.

Trademarks
TI E2E and TINA-TI are trademarks of Texas Instruments. All other trademarks belong to their respective owners.

 

Texas Instruments Logo. (PRNewsfoto/Texas Instruments)

SOURCE Texas Instruments