TI Home > News Releases

News Releases

TI spins automotive brushless DC motors with two new motor drivers

Gate drivers boost powertrain performance with start-stop support and high-temperature operation

Jun 15, 2016

DALLAS, June 15, 2016 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ:TXN) today introduced two new automotive motor drivers that support high-performance powertrain applications. The DRV8305-Q1, a highly integrated three-phase brushless DC gate driver, and the UCC27211A-Q1, a high-current half-bridge gate driver, improve system performance and provide design flexibility to meet a diverse range of automotive system requirements. For more information and to order samples, visit http://www.ti.com/DRV8305-Q1-pr and http://www.ti.com/UCC27211A-Q1-pr.

TI spins automotive brushless DC motors with two new motor drivers

For powertrain applications such as transmission pumps or engine cooling fans, the DRV8305-Q1 features a smart gate-drive architecture with programmable slew-rate control that allows easy optimization of MOSFET electromagnetic compliance (EMC). With an operating ambient temperature range of -40 to 150°C, the DRV8305-Q1 meets the Automotive Electronics Council (AEC)-Q100 Grade 0 automotive temperature specification. Other features and benefits include the following:

  • Start-stop support: The device operates down to 4.4 V to support start-stop functionality, which enables car manufacturers to meet strict fuel efficiency and carbon-dioxide emission standards.
  • Reduced board space: The DRV8305-Q1's integrated 3.3V or 5V linear regulator, three current-sense amplifiers and smart gate-drive architecture reduces board size and eliminates up to 20 external components.
  • Fault protection: Advanced on-chip protection with detailed fault diagnostics guard against overtemperature, undervoltage lockout, MOSFET shoot-through and overcurrent events.

For automotive designers looking for design flexibility, the 100-V UCC27211A-Q1 half-bridge gate driver supports both brushed and brushless DC motor applications. Designing with individual half bridges allows placement of the gate driver close to the MOSFETs, minimizing parasitic inductances and simplifying overall board layout. Additionally, it offers the following benefits:

  • Leading performance: With the industry's fastest propagation delays at 15 ns, fast rise and fall times of 7 ns and a 4-A peak gate drive, the device packs high performance into a small 4.89-mm-by-3.9-mm package size.
  • Robust protection: The UCC27211A-Q1's negative voltage rating of -12V protects the driver from potentially damaging voltage spikes.

The DRV8305-Q1 and UCC27211A-Q1 expand TI's robust portfolio of motor drivers that offer designers integrated, flexible solutions across a broad range of voltage, current, interface, integration and control options.

Package, availability and pricing
The 9-mm-by-9-mm DRV8305-Q1 is available today from the TI store and authorized distributors in a 48-pin thermally enhanced thin-quad flat pack (HTQFP) package. It is priced at US$2.65 in 1,000-unit quantities. The DRV8305-Q1 evaluation module is available at US$99 for designers looking to easily design and configure a three-phase motor drive and control system.

The UCC27211A-Q1 is available now in an eight-pin small outline integrated circuit (SOIC) package with PowerPAD™ packaging and is priced at US$1.77 in 1,000-unit quantities.

Learn more about TI's motor-driver portfolio:

About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.

Texas Instruments drives automotive innovation
TI's state-of-the-art semiconductor products allow manufacturers and system suppliers to deliver world-class features to the automotive market. Our extensive automotive portfolio includes analog power management, interface and signal-chain solutions, along with DLP®  displays, advanced driver assistance system (ADAS) and infotainment processors, Hercules™ TMS570 microcontrollers, and wireless connectivity solutions. TI offers SafeTI™ parts designed to facilitate original equipment manufacturer (OEM)s' compliance with the requirements of ISO 26262, as well as parts specifically designated as compliant with the AEC-Q100 and TS16949 standards, all with excellent product documentation. Visit TI''s automotive page or the TI's E2E™ Behind the Wheel blog in the TI E2E™ Community to learn more about our commitment to automotive innovation. 

Trademarks
PowerPAD and TI E2E™ are trademarks of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.

Photo - http://photos.prnewswire.com/prnh/20160614/379082

 

SOURCE Texas Instruments