TI Home > News Releases

News Releases

TI introduces the highest resolution resistive sensing conditioner, offering performance and precision without compromise

Powerful one-chip solution integrates 24-bit ADCs, 14-bit DAC, programmable core, power management and multiple output interfaces in a small form factor

Jun 23, 2015

 

 

 

 

 

DALLAS, June 23, 2015 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced the industry's highest resolution resistive sensing signal conditioner, enabling fast and precise 24-bit measurement of conditions such as pressure, strain, flow or liquid levels. The PGA900 signal conditioner offers a programmable core, enabling flexible linearization and temperature compensation for numerous resistive bridge sensing applications. For more information about this new resistive sensing conditioner, see www.ti.com/PGA900-pr.