TI Home > News Releases

News Releases

Texas Instruments expands industrial microcontroller portfolio with integrated smart analog to enable accurate and precise measurements

MSP430™ i-series microcontrollers ideal for cost-sensitive applications like factory and building automation, energy metering and industrial lighting

Nov 5, 2014

DALLAS, Nov. 5, 2014 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today announced a new series of MSP430™ industrial microcontrollers (MCUs) integrated with smart analog for high accuracy, precision and cost savings. The MSP430i204x MCUs meet the broad temperature range requirements from –40 to 105 degrees Celsius needed for industrial and smart grid applications. The new MSP430 i-series MCUs are ideal for a variety of cost-sensitive industrial segments including occupancy sensors, remote temperature and pressure transmitters, power monitoring, and many more.

Texas Instruments today announced a new series of MSP430 industrial microcontrollers integrated with smart analog for high accuracy, precision and cost savings. The MSP430i204x MCUs meet the broad temperature range requirements from -40 to 105 degrees Celsius needed for industrial and smart grid applications. The new MSP430 i-series MCUs are ideal for a variety of cost-sensitive industrial segments including occupancy sensors, remote temperature and pressure transmitters, power monitoring, and many more.

The new MSP430i204x industrial MCUs contain integrated smart analog, including up to four integrated sigma delta analog-to-digital converters (ADCs) that provide accuracy and precision down to 1 percent in smart metering products across a 2000:1 dynamic range. The MSP430i204x MCUs also include an internal digitally controlled oscillator (DCO) that eliminates the need for an external crystal. Small package sizes enable designers to reduce board space and lower system costs, while increasing accuracy.

Developers porting to the new MSP430i204x industrial MCUs can scale their designs to include 16 or 32 KB flash memory and integrated analog such as sigma-delta analog front ends (AFEs). Texas Instruments also offers three comprehensive TI Designs with schematics, block diagrams, bill of material (BOM), design files and test reports to help developers start their embedded server power metering and smart power strip designs. These complete industrial reference designs incorporate TI's complementary TPS54060 step-down (buck) converter. In addition, developers can leverage TI's SimpleLink™ Wi-Fi CC3200 wireless MCU to enable industrial designs to communicate with other connected devices or TI's DAC8760 family of digital-to-analog converters (DACs) for 4-20mA current loop industrial sensor applications to further reduce board space and lower system costs, while maintaining high accuracy in their designs.

Features and benefits of TI's industrial MCU portfolio

  • MSP430i204x devices provide 1 percent accuracy across a 2000:1 dynamic range through  -40 degrees to +105 degrees Celsius.
  • Available in small package sizes, 28-pin TSSOP and 32-pin QFP, enabling developers to reduce design cost and create smaller products for industrial applications.
  • Simultaneous sampling of the on-chip 24-bit Sigma Delta ADCs eliminates software compensation for sequential sampling, which helps developers reduce the size of software code.
  • Additional analog provides tamper detection for metering, which allows developers to design smart energy meters that can detect unauthorized access.
  • Free Energy Library code performs all of the energy and power calculations required for ANSI/IEC qualified meters and provides an easy starting point for customers developing utility meter products.

Pricing and availability

MSP430i2040 MCUs with 16 KB flash are available immediately in production quantities for $1.70 USD in 1K units. MSP430i2041 MCUs with 32 KB flash are available for $1.75 in 1K units. Developers can start their industrial designs with the EVM430-i2040S sub-metering EVM for $99 or the MSP-TS430RHB32A target board for $115.

Learn more about TI's ultra-low power MSP430 industrial MCUs

Innovation is at the core of TI MCUs 

Beginning with the foundation of leading process technology and adding unique system architecture, intellectual property and real-world system expertise, TI continues its 20+ years of MCU innovation with low-power and performance MCUs.   With unique products for ultra-low power, low-power performance and security communications, to real-time control, control and automation, and safety, designers can accelerate time to market with TI's ecosystem of tools, software, wireless connectivity solutions, extensive Design Network offerings and technical support.

About Texas Instruments

Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.

Trademarks

MSP430, SimpleLink and TI E2E are trademarks of Texas Instruments Incorporated. All registered trademarks and other trademarks belong to their respective owners.

Photo - http://photos.prnewswire.com/prnh/20141104/156626

SOURCE Texas Instruments