TI Home > News Releases

News Releases

Texas Instruments' DLP® LightCrafter™ 4500 Opens Doors To Real-Time, Inline Machine Vision Products And More Via New Compatibility With Embedded Processing Solutions

Latest DLP technology development kit enables integration with the popular PandaBoard platform for enhanced versatility

Sep 6, 2013

DALLAS and SHENZHEN, China, Sept. 6, 2013 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) DLP® Products, which earlier this year made the DLP® LightCrafter™ 4500 light-steering evaluation module available to companies, engineers, and the broader developer community, announced the module's compatibility with PandaBoard. The DLP LightCrafter 4500 combined with the new PandaBoard 4500 provides users with an embedded platform that eliminates the need for a dedicated laptop or PC. The combination of PandaBoard 4500 with DLP LightCrafter 4500 allows for the creation of self-contained, high-precision mobile tools to meet a growing number of applications, such as inline machine vision systems, portable, high accuracy 3D scanners, and field spectrometers.

(Logo: http://photos.prnewswire.com/prnh/20130107/MM37662-b)

"DLP LightCrafter 4500 is a powerful tool on its own for manipulating light in current and new applications," said Mariquita Gordon, business manager, DLP Embedded. "By offering a seamless connection between DLP LightCrafter 4500 and the well-known PandaBoard, we're expanding the ease of use to help developers turn an idea into a prototype, and then into a real-world product to solve problems with programmable light."

Most solutions will leverage a PC or embedded processor. For more portable or handheld solutions, the PandaBoard 4500 allows users to run larger, more complex apps through DLP LightCrafter 4500, while the built-in 1GHz, dual-core processor improves both pattern loading speeds and streaming rates. PandaBoard's 1GB of onboard RAM and an SD card slot also includes a suite of connectivity options, including Ethernet, Bluetooth, Wi-Fi, USB 2.0, HDMI output and a camera input connector. The worldwide network of existing PandaBoard users adds another layer of support and enables developers to leverage the Android, Ubuntu and Linux operating systems to bring DLP LightCrafter 4500-driven solutions to market faster.

Charley Yang from China based DLP Design House, WinTech Digital, says, "We are having great success helping developers customize the DLP LightCrafter 4500 for use in applications such as 3D measurement and 3D printing."

PandaBoard 4500 is available for purchase from SVTronics ($210 U.S. SRP). For more information, and to purchase a DLP LightCrafter 4500 ($1299 U.S. SRP), please click here. To learn more about PandaBoard, please visit the official community page at PandaBoard.org. Additionally, you can experience the full line of available DLP chipsets and development platforms in person at the China International Optoelectronics Exhibition (CIOE), from September 4-7, 2013 in Shenzhen, China.

About Texas Instruments DLP Products

Since 1996, Texas Instruments' award-winning DLP technology has powered the world's top display devices to deliver higher resolution images rich with color, contrast, clarity and brightness for a wide range of applications, including intelligent display technology. With DLP's intelligent display capability, users can interact with content in a diverse range of applications, such as automotive, medical and interactive projection. DLP's technology spans movie theaters (DLP Cinema®) and large-scale, professional venues; in conference rooms, classrooms, and home theaters; and with DLP Pico™-enabled mobile devices, the ability to display images from the palm of your hand. Every DLP chip features an array of up to 8 million microscopic mirrors that switch at ultra-high speeds. With this speed advantage, DLP enables applications unheard of by competing display technologies. To learn more about DLP technology, please visit www.DLP.com, or follow DLP on Twitter at www.Twitter.com/TI_DLP.

About Texas Instruments

Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at http://www.ti.com.

SOURCE Texas Instruments DLP Products